Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-P-2009

ASCO Numatics Series 2009 Directional Control Valves

Product Description

The ASCO Numatics Series 2009 is a family solenoid pilot-actuated directional control valves. The lightweight magnesium alloy valve body incorporates Numatics' patented lapped spool-and-sleeve technology for exceptional wear-resistance and reliability. The compact valves high flow rates make them ideal for automotive, press room and stamping, and tire manufacturing applications.

Valve Actuation
Solenoid - Air Pilot
Pipe / Port Size
1/8, 1/4, 6 mm, 8 mm
Port Type
G ISO228/1-G BSPP, NPTF, Push-in
Flow
From 0.5 Cv to 1.0 Cv
Standards / Regulations
CSA, IP65
Media
Air, Inert Gas, Vacuum

Charakterystyka

  • Energy consumption minimized via pressure regulators
  • Machine cycle rate optimized via speed controls
  • Plug-in manifold with terminal block for ease of wiring
  • Plug-in solenoid pilot provides fast response
  • Optional push-in tubing connections on subbases and manifolds
  • Fieldbus electronics and I/O capable interface options

Dokumenty i rysunki