Asco-P-015

ASCO™ Series 015 Manual Reset Valve

Product Description

The ASCO Series 015 manual reset valves are designed to prevent inadvertent valve start-ups. Electrically tripped (trips when energized) or no-voltage release (trips when de-energized) constructions are available. The valves are ideal for controlling critical process in refining and chemical industry applications.

Valve Actuation
Solenoid - Latching
Body Material
Brass; Stainless Steel
Media
Air; Inert Gas; Light Oil; Steam; Water
Pipe / Port Size
3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "
Port Type
NPTF
Function
2 way - 2/2 Normally Closed; 2 way - 2/2 Normally Open
Flow
From 6.0 Cv to 14.0 Cv; Over 14.0 Cv
Voltage
24 AC; 20 AC; 480 AC; 6 DC; 12 DC; 24 DC; 120 DC; 240 DC | 60
Max Differential / Max Operating Pressure
150-500 PSIG
Operating Environment
Corrosive; Hazardous; Indoor
Standards / Regulations
CSA; Type 3; Type 7; Type 9

Charakterystyka

  • Standard operator: RedHat II watertight, Types 1, 2, 3, 3S, 4, and 4X
  • Optional: Explosion-proof and watertight, Types 3, 3S, 4, 4X, 6, 6P, 7, and 9
  • Nominal ambient temperature range: 32° F to 125° F (AC); 32° F to 104° F (DC)