Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Appleton-P-HBDA-Bulkhead

Appleton™ ATX™ HBDA Series Rectangular Bulkhead Luminaires

Product Description

ATX™ HBDA Series Rectangular Bulkhead Luminaires are designed for E27 base lamps. These flameproof fixtures are ideal for use in hallways,stairwells and other narrow areas.

Charakterystyka

  • Typical applications include stairways, small areas and to mark an emergency exit
  • Operates in any position
  • E27 lampholder for 2 x 40 W incandescent or 1 x 18/20 W compact fluorescent (lamps are not supplied)
  • Fixing by 2 brackets
  • Connection on two terminals 1 x 4 mm² (0.002 x 0.006 in²)
  • Internal earth 1 x 4 mm² (0.002 x 0.006 in²)
  • External earth 1 x 4 mm² (0.002 x 0.006 in²)
  • Two M20 threaded entries. Supplied with one aluminum blanking plug
ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK09
Specific Wattages
1 x 18/20 W Compact Fluorescent; 2 x 40 W Incandescent
Ambient Temperature
-20 °C to +40 °C (-4 °F to +104 °F)
Standard Materials and Finishes
Gray painted cast aluminum body with sealed toughened lamp glass lens

Dokumenty i rysunki