AMS-P-A6740

A6740 16-Channel Output Relay Module for the AMS 6500 Machinery Health Monitor

Product Description

The 16-Channel Output Relay Module is designed for high reliability for the plant’s most critical rotating machinery. This 2-slot monitor is used together with the AMS 6500 to build a complete API 670 machinery protection monitor. Applications include steam, gas, compressors and hydro turbo machinery. Easy-to-use software provides graphical logic displays that guide the user pictorially through configuration.

Inputs
60 inputs of type: channel clear, alert and danger
Outputs
Relay 1-16
Time Delay
0-30 seconds
Handle
Easily remove card and provide plate for module and sensor identification
Dimensions (W x H x L)
60 mm x 128.4 mm x 160 mm
Gross Weight
app 450 g (0.992 lbs)
Operating Temperature
0 to 65°C (32 to 149°F)
Storage Temperature
-40 to 70°C (-40 to 156°F)
Relative Humidity
5-95%, non condensing
Shock
98 m/s² (9.98 g’s peak), 16 msec
Vibration
0.15 mm (10-55HZ), 19.6 mm/s² (55-150 Hz)

Charakterystyka

  • 3U size, 2-slot plu-in module decreases cabinet space requirements in half from traditional 6U size cards
  • API 670 compliant, hot swappable module
  • 60 inputs, 30 logical expressions, 16 relay outputs
  • 6740 is a 12TE wide module for IMR6000 series rack

Dokumenty i rysunki