AMS-P-A0322RTS

A0322RTS Temperature Hardened Accelerometer

Product Description

Premium high-accuracy accelerometer with quartz element to resist damage due to thermo shock.

Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.8 to 10,000 Hz (48 to 600,000 cpm)
Amplitude Linearity
±1% (0 Based, Least Squares, Straight Line)
Transverse Sensitivity
≤5%
Excitation Voltage/Current
18 to 28 VDC / 2 to 20 mA
Weight
120 grams (4.2 oz)
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Charakterystyka

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers