Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-11340748

TESCOM™ Anderson Greenwood Instrumentation Series M669 Instrument Manifold M669BSVDS-SSC

Product Description

Two Valve Block Large Bore Flange x Flange Angle Manifold Metal and Soft Seat

Body Material
316SS
Seat
Delrin
Connections
Flange Inlet x Flange Outlet Angle
Packing
PTFE
Orifice
3/8"(9.5mm) Orifice Block Valves
Max Pressure
4500 psig (310 barg)
Max Temperature
200°F (93°C)
Options
SSC 316SS Bolts 4.5K PSI

Charakterystyka

  • Remote mount and direct mounting for differential and gauge measurement applications.
  • Multiple connection arrangement options.
  • Patented Teflon® stem packing reduces operating torque.
  • O-ring seal with dual Teflon® back-up rings that provide secondary seal should O-ring fail due to excessive debris in media.
  • Back-seating to prevent stem blowout and metal-to-metal secondary stem seal in full ‘open’ position.
  • Packing below stem threads to prevent corrosion and contamination of stem threads.
  • 316 SS product stems are ENC plated for superior strength and long term reliability.
  • Mirror stem finish burnished to a 16 RMS finish in the packing area enables smooth stem operation and extends packing life.
  • Metal body-to-bonnet seal in compression, not tension.
  • Stem threads are rolled for superior strength and to prevent galling.

Dokumenty i rysunki