Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-11000009.24/DC

ASCO™ 11000009.24/DC

Product Description

SOLENOID VALVE ROCKER MECHANISM SOLENOID VALVE SERIES 110 FOR SUPPORT PLATE 2/2 NO 2 CANNULAS WITH COIL 24V DC

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
0.06 / 0.05
Function
2/2 Normally Closed
Pipe/Port Type & Size
Push-in 1.5
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas; Water
Min to Max Operating Pressure (Air)
0 - 2 bar
Min to Max Operating Pressure (Water)
0 - 2 bar
Product Weight
0.46 kg
Coil Class
F
Min to Max Ambient Temperature
-5 - 40 °C
Min to Max Fluid Temperature
0 - 40 °C
Orifice Size
1.5 mm
Voltage
24 Volts DC
Watt Rating
5 W
Min - Max Operating Pressure (Water)
0 - 2 bar

Charakterystyka

  • Valves for medical analysers, biotechnology, gas analysers
  • Any application where the fluid may not come into contact with metal parts and with the electromagnetic control section of the solenoid valves
  • The valves are ideal for controlling aggressive fluids or when high purity is demanded and have easy to flush internal cavities
  • They can also be used as a very small internal volume flow-through sampling valve due to rocker technology
  • Hermetic separation of control mechanism and fluid
  • Reduced heat exchange between coil and fluid
  • Protected manual operator
  • The use of first-class materials and thorough valve testing ensure high reliability and a lifetime of at least 1 million cycles
  • The solenoid valves satisfy all relevant EC directives

Dokumenty i rysunki