Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Tescom-11329707

TESCOM™ Anderson Greenwood Instrumentation Series MDP Instrument Manifold MDPVIS-4-AMS

Product Description

Five Valve Power/Vent pattern Pipe X Pipe Wedge Manifold Metal Seat

Body Material
316SS
Seat
Integral
Connections
1/2"FNPT Inlet x 1/2" FNPT Outlet
Packing
PTFE
Orifice
3/16" (4.74mm) Orifice
Max Pressure
6000 psig (414 barg)
Max Temperature
500°F (260°C)
Options
AMS 2" Pipe Mount SS

Charakterystyka

  • Direct mounting compact design requires minimum space for operation and installation with fewer potential leak points.
  • Two block valves, one equalizer valve and two instrument vent/calibrate valves in a compact unit.
  • Cost savings when manifolding the valves by eliminating several parts used in conventional methods of ‘piping up’.
  • Free-swivelling ball end stem ensures perfect alignment, providing repetitive bubble-tight shutoff and long life.
  • PTFE or graphite packing below stem threads prevents lubricant washout and thread corrosion.
  • Back seat stem prevents blowout or accidental removal.
  • Threaded ¼” NPT vent ports allow vent to be piped away safely. Supplied plugged as standard.
  • Standard pipe bracket bolts directly to the manifold providing a rigid support for the transmitter. Instrument can be removed easily for service or repair.

Dokumenty i rysunki