Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-Xi Autocalibration Accessories

Rosemount™ Xi Autocalibration Accessories

Product Description

The zirconium oxide sensing technology for measuring the excess oxygen in combustion flue gases has gained prominence over the past several decades. This versatile electronics are specifically designed to run most O2 probes manufactured. The large backlit LCD display makes it easy to set up and operate. Fully automatic calibrations may be executed from this electronics with the addition of a small solenoid box for switching calibration gases.

Ambient Temperature
-20° to 55°C (-4° to 131°F)
Power Supply
100-240V ±10%, 50-60H
Certifications/Approvals
CSA, FM & CE

Charakterystyka

  • Works with Westinghouse/Rosemount, and most ZrO2 probes
  • HART® communications standard (AMS aware)
  • Wireless - via THUM™ Adaptor
  • Automatic calibration capability
  • Extended process temperature ranges
  • Programmable reference
  • Digital HART® communications; AMS® and PlantWeb® compatible
  • Adaptable to any existing oxygen probe installation
  • Advanced sensor diagnostics; calibration recommended
  • Outstanding accuracy
  • Simplified installation; no electronics box, probe cable or conduit
  • Surface mount technology improves reliability and vibration resistance

Dokumenty i rysunki