Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Emerson-P-AgileOps Alarm Shelving

DeltaV™ AgileOps Alarm Shelving

Product Description

Manage malfunctioning alarms, stale alarms or broken instrumentation with AgileOps. With advanced alarm shelving capabilities, AgileOps can reduce nuisance alarms, auto re-enable alarms, and minimize the length of the alarm summary at your facility.

Charakterystyka

  • AgileOps includes advanced alarm shelving capabilities such as automatic and operator-based shelving, the ability to unshelve alarms based on timer or active status, and configuring shelving lists based on role and type.
  • AgileOps is compliant with API RP1167, IEC 62682 and ISA 18.2 standards and is designed to help you meet these standards when coupled with Emerson’s alarm rationalization services.
  • In addition to DeltaV™, AgileOps is compatible with many control systems including Ovation™, Honeywell Experion® and TDC®, Siemens PCS7® and APACS, ABB 800xA, ABB Advant, DOW’s MOD 5, Schneider Foxboro®, TIS/OMM, ClearSCADA, and Yokogawa Centum VP, thus delivering a complete solution for an entire site with one or multiple control system manufacturers. AgileOps also offers a generic connector for other systems not listed.

Dokumenty i rysunki