Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Rosemount-P-PP610TR Hagan Power Positioner

Hagan Power Positioner 6x10 Torque Type

Product Description

Rosemount Analytical power positioners are manufactured in cylinder sizes from 2½ to 8 inches in diameter with strokes of 5 to 14 inches. They come in thrust and torque models for wall, swivel or floor mounting and with accessories such as limit switches, position transmitters, heated enclosures, air failure lock and characterized cams that provide an output motion that is a function of the input signal.

Measurement Range
3-15, 0-30 psig (21-103,
0-207 kPa), and 4-20 mA

Charakterystyka

  • Floor mount
  • Dust cover and internal heater
  • Limit switches and position transmitters
  • Power air supply
  • Internal air locking system
  • Accuracy
  • Reliability
  • Simple maintenance because of the rugged frame construction
  • Efficient torque and power at a minimum cost
  • Fast response to small input signal changes due to high internal gain

Dokumenty i rysunki