Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-V365B01C-ZE30A M5x1,2 V12/DC

ASCO™ V365B01C-ZE30A M5x1,2 V12/DC

Product Description

SOLENOID VALVE V365 , 3/2 NC, DIRECT ACTING , M5, D= 1,2 MM, NBR SEAL, WITH COIL ZE30A V12/DC

Product Type
Micro Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Body Material
Brass
Seat Material
Brass + Polyetherimide
Coil Class
F
Flow Factor
0.04
Flow Factor
0 - 8 bar
Flow Factor
0 - 8 bar
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
16 bar
Orifice Size
1.2 mm
Pipe Size
M5
Sealing Material
NBR
Voltage Type
DC
Watt Rating
4

Charakterystyka

  • Direct acting micro solenoid valve; minimum overall dimensions.
  • Quick response time and high number of cycles.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki