Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-S262SH02N3FJ5

ASCO™ S262SH02N3FJ5

Product Description

PILOT OPERATED SOLENOID VALVE-2/2 NO-1" (DN25)-ORIFICE: 1-5/8-ALUMINIUM-RESILIENT: NBR-120/60-15,4 W-COIL CLASS: F

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Natural Gas
Pipe / Port Size
1/2 "; 3/8 "; 3/4 "; 1 "; 1 1/4 "; 1 1/2 "; 2 "; 2 1/2 "; 3 "
Port Type
NPTF
Function
2 way - 2/2 Normally Open
Voltage
24 AC, 120 AC, 230 AC
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
CSA, Type 1, UL

Charakterystyka

  • Wide range of flow capacities to meet most burner size requirements
  • Fast opening time of less than 1 second
  • Valves provided with pipe tap(s) with plug for routine testing
  • Suitable for ambient temperatures up to 175° F

Dokumenty i rysunki