Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-S126 01-Z130A V24/DC

ASCO™ S126 01-Z130A V24/DC

Product Description

S126 01-Z130A V24/DC

Product Type
Pinch Solenoid valves
Body Material
Polyamide
Coil Class
F
External Diameter
9.5 mm
Internal Diameter
6.4 mm
Min - Max Ambient Temperature
-10 to 60 °C
Maximum Tubing Hardness
50 shore A
Pinching Strength
1.4 kg
Valve Function
2/2 Normally Closed
Voltage Type
DC
Voltage Value
24/DC
Watt Rating
13

Charakterystyka

  • Pinch solenoid valve, suitable to shut off media without producing neither turbulent flows, nor dead spaces.
  • High flow rate under the same conditions of internal diameter of different solenoid valves; the system allows a bi-directional through flow.
  • The valves are suitable for soft SILICONE tubings or others, similar as to elasticity and hardness (50 shore A).
  • The tubing is the only material in contact with the fluid.
  • The tubings are not included in our supply.

Dokumenty i rysunki