Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L139V08-Z130A G1/4x4,5 V24/DC

ASCO™ L139V08-Z130A G1/4x4,5 V24/DC

Product Description

2/2W-SOLENOID VALVE. 24/DC.

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 4 bar
Min to Max Differential pressure (Liquids)
0 - 4 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.5
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
0 to 130 °C
Max Pressure
20 bar
Orifice Size
4.5 mm
Pipe Size
1/4
Sealing Material
FPM
Voltage Type
DC
Watt Rating
13

Charakterystyka

  • Direct acting solenoid valve.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki