Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-L139B08-Z130A G1/4X4,5 24/DC

ASCO™ L139B08-Z130A G1/4X4,5 24/DC

Product Description

SOLENOID VALVE L139 SERIES, 2/2 NC, DIRECT ACTING , G1/4, D= 4,5 MM, NBR SEAL, WITH COIL Z130A V24/DC

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 4 bar
Min to Max Differential pressure (Liquids)
0 - 4 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.5
Min - Max Ambient Temperature
-10 to 60 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
20 bar
Orifice Size
4.5 mm
Pipe Size
1/4
Sealing Material
NBR
Voltage Type
DC
Watt Rating
13

Charakterystyka

  • Direct acting solenoid valve.
  • Suitable to shut off liquid and gaseous fluids

Dokumenty i rysunki