Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-EMG353A044.24/DC

ASCO™ EMG353A044.24/DC

Product Description

PILOT OPERATED SOLENOID VALVE-2/2 NC-1" (DN25)-ORIFICE: 27,0-ALUMINIUM-RESILIENT: TPC-ET-11,2 W-COIL CLASS: F-II2GExebmbIICGb/II2DExtbIIICDb-T3-IP66/67

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
19.65 / 17.00
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 8 bar
Product Weight
0.65 kg
Coil Class
F
Min to Max Ambient Temperature
-20 - 85 °C
Min to Max Fluid Temperature
-20 - 85 °C
Orifice Size
27 mm
Voltage
24 Volts DC
Mounting Brackets
OPTIONAL
Watt Rating
11.2 W

Charakterystyka

  • Extremely fast open / close response time
  • High peak pressure for more effective bag cleaning
  • High flow Cv(s) to 140 m3h for effective bag cleaning
  • Quick mount Clamp connection eliminates thread cutting and separate sealing
  • Integral pilot has molded epoxy coils with available options
  • Valves may be mounted in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA
  • Available will all Explosion proof solenoids: NEMA, Ex d, Ex mb, Ex e mb
  • Available in a low temperature version, which is suitable for use at temperatures down to -40° C, as well as a high temperature version which is suitable up to + 140° C

Dokumenty i rysunki