Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Asco-55102005.115/50

ASCO™ 55102005.115/50

Product Description

SPOOL VALVE SERIES 551 SOLENOID AIR OPERATED 551 G1/4 BUILT-IN PILOT 189 3/2 NF COMPLETE SPRING RETURN voltage 115V 50Hz Coils4304419 (COILS )

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
0.87 / 0.75
Function
3/2 Normally Closed
Pipe/Port Type & Size
G 1/4 (ISO 228/1)
Product Type
Pneumatic Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 10 bar
Product Weight
0.37 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 60 °C
Min to Max Fluid Temperature
-25 - 60 °C
Voltage
115 Volts AC with 50 Hz
Watt Rating
3.5 W
Min To Max Ambient Temperature
-50 to 60
Min To Max Fluid Temperature
-25 °C to 60 °C
Operator Type
Solenoid air pilot operated
Pipe Size
1/4
Pipe Size Standard
G 1/4 (ISO 228/1)
Product Weight
0.37 kg
Sealing Material
NBR + PUR
Valve Function
3/2 Normally Closed

Charakterystyka

  • Available in two versions, mounted directly to actuators with NAMUR interface per VDI/VDE 3845 or threaded to mount on the pipe
  • Valve body in Aluminum, Brass, or Stainless steel 316L
  • Exhaust ports are pipeable, providing better protection against harsh environments
  • DIN, watertight, and explosion-proof solenoids are available for use in mission-critical and hazardous areas
  • Low-power constructions are ideal for remote and alternative power locations
  • Integral breather block vents to spring side of the actuator to exhaust, preventing corrosion
  • Single- and dual-solenoid constructions are available that mount in any position
  • Global Ex approvals; ATEX, IEC EX, NEPSI, CUTR, KOSHA, UL, CSA, InMetro
  • All ports of NAMUR on the same side for a better water , DUST protection
  • Available will all Explosion proof solenoids: Ex d, Ex mb, Ex ia/Ib, Ex e mb, NEMA
  • Available in an arctic version, suitable for use in temperatures as low as -60°C
  • Compact spool valve convertible from 3/2 to 5/2 with a single flow plate design (551 Series only)

Dokumenty i rysunki