No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tartarini-P-VFA

Tartarini™ VFA Series Butterfly Valves

Product Description

VFA Series butterfly valves are wafer flangeless type and are used typically in gas reducing stations for a on-off service. VFA Series butterfly valves, thanks to their particular construction features, have very low pressure losses and excellent seal. This series of butterfly valves is designed basically for transmission and distribution grids of the natural gas and for commercial/industrial applications.

Specifications

Available Configurations
Type VFA: Lever operatedType VFA-MR: Gear operatedType VFA-MRO: Gear operated for use with absorbing odorizing systems
Body Size
DN 50, 65, 80, 100, 125, 150, 200, 250 / NPS 2, 2 1/2, 3, 4, 5, 6, 8, 10
End Connection Styles
PN 16, CL150
Inlet Pressure Range
19 bar / 276 psig
Temperature Capabilities
Working: -10° to 60°C / 14° to 140°F

Documents & Drawings

Features

  • Hermetic Seal
  • Compact Design
  • Easy Installation in All Positions
  • Easy Maintenance
  • Very Low Pressure Loss