Rosemount™ 2160 Wireless Level Detector - Vibrating Fork

Product Description

The Rosemount 2160 Wireless Level Detector is ideal for hard to reach locations. It is suitable for high and low level alarms, overfill prevention systems, and pump control with self-checking features. Cost savings of up to 60% can be realized by automating your processes that you have not been able to automate before. With remote access to process data and enhanced diagnostics for predictive maintenance, visual inspections are a thing of the past. The Rosemount 2160 is designed for energy efficiency and uses a high quality battery for a long battery life. With a 1 min update rate, the battery can last up to 10 years. This detector provides improved site safety and reliable measurement with wireless communication.

Specifications

Operating Pressure
Full vacuum to 1450 psi (Full vacuum to 100 bar)
Operating Temperature
-94 to 500°F (-70 to 260°C)
Battery Life
10 year @ 1 min update rate
Safety
TÜV tested and WHG approved for overfill prevention
Diagnostics
Electronic self-checking and condition monitoring

Features

  • World’s first wireless liquid level detector for reliable point level detection, extending the full benefits of PlantWeb® to previously inaccessible locations
  • Fast drip fork design gives quicker response time, especially with viscous liquids
  • Enhanced diagnostics alert you before contamination, corrosion, or damage to wetted parts become a problem
  • The Rosemount 2160 has minimal installation rules and can therefore be fitted into most existing process connections

Documents & Drawings