The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater, utilities and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology and features Smart Echo Supervision™ technology, in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design also withstands outdoor conditions and is fully submersible over extended periods of time. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART® or IO-link and has a broad range of mounting accessories, making it easily integrate into both new and existing systems.
Kurzanleitung: Rosemount 1208 Messumformer für Füllstand und Durchfluss Ausziehbare Montagehalterung
Kurzanleitung: Rosemount 1208 Messumformer für Füllstand und Durchfluss Standard-Montagehalterung
Kurzanleitung: Rosemount 1208A Messumformer für Füllstand und Durchfluss
Kurzanleitung: Rosemount 1208C Messumformer für Füllstand und Durchfluss
Manual: Rosemount 1208A Level and Flow Transmitter
Manual: Rosemount 1208C Level and Flow Transmitter
Quick Start Guide: Rosemount 1208 Level and Flow Transmitter Extended Mounting Bracket
Quick Start Guide: Rosemount 1208 Level and Flow Transmitter Standard mounting bracket
Quick Start Guide: Rosemount 1208A Level and Flow Transmitter
Quick Start Guide: Rosemount 1208C Level and Flow Transmitter
- Visit Software & Drivers Portal
Software: Gateway DTM for IO-link USB Communicator
Software: IO-Link Interface Description
Software: IODD to DTM interpreter
Software: IODD to DTM interpreter
Software: Rosemount 1208A Level and Flow Transmitter Open Source Software Licenses
Software: Rosemount 1208C Level and Flow Transmitter Open Source Software Licenses
Declaration of Conformity: Rosemount 1208 Level Transmitter - Traceability
Declaration of Conformity: Rosemount 1208 Level and Flow Transmitter - CE
Declaration of Traceability: Rosemount 1208 Level and Flow Transmitter
Product Certificate: Rosemount 1208A Level and Flow Transmitter
Product Certificate: Rosemount 1208C Level and Flow Transmitter
Brochure: Complete Solutions for the Distilled Spirit Industry
Brochure: Level Instrumentation for Hygienic Applications
Brochure: Measurement Instrumentation and Solutions for Water and Wastewater Applications
Flyer: Applications in process industry utilities and water and wastewater industries
Flyer: Complete Solution for Level and Flow Measurement: Rosemount 1208 Level and Flow Transmitter and Rosemount 3490 Controller
Flyer: Rosemount 1208 Level and Flow Transmitter Series
Case Study: Biofuel Producer Reduces Manual Rounds with Non-Contacting Radar Level Technology
Case Study: Eden Prairie water plant increases process efficiency with a complete level and flow measurement solution
Case Study: Eurocontrol increases the reliability of their level measurements with non-contacting radar sensors
Type 1 Drawing: Rosemount 1208 LEVEL TRANSMITTTER, 2D DXF
Type 1 Drawing: Rosemount 1208 LEVEL TRANSMITTTER, 2D PDF
Type 1 Drawing: Rosemount 1208 LEVEL TRANSMITTTER, 3D PDF
Type 1 Drawing: Rosemount 1208 LEVEL TRANSMITTTER, 3D SAT
Type 1 Drawing: Rosemount 1208 LEVEL TRANSMITTTER, 3D STP
Guía de inicio rápido: Transmisor de nivel y caudal Rosemount 1208 Soporte de montaje estándar
Guía de inicio rápido: Transmisor de nivel y caudal Rosemount 1208 Soporte de montaje extensible
Guía de inicio rápido: Transmisor de nivel y caudal Rosemount 1208A
Guía de inicio rápido: Transmisor de nivel y caudal Rosemount 1208C
Folleto: Aplicaciones en servicios de la industria de procesos e industrias de agua y aguas residuales
Folleto: ROSEMOUNT 1208 SERIE DE TRANSMISORES DE CAUDAL Y NIVEL
Folleto: Solución Completa para la Medición de Nivel y Flujo: Transmisor de Nivel y de Caudal Rosemount 1208 y Controlador Rosemount 3490
Guide condensé: Rosemount 1208 Transmetteur de niveau et de débit
Guide condensé: Rosemount 1208 Transmetteur de niveau et de débit Support de montage extensible
Guide condensé: Rosemount 1208 Transmetteur de niveau et de débit Support de montage standard
Guide condensé: Transmetteur de niveau et de débit Rosemount 1208C
Guida rapida: Trasmettitore di livello e portata 1208C Rosemount
Guida rapida: Trasmettitore di portata e livello 1208A Rosemount
Guida rapida: Trasmettitore di portata e livello Rosemount 1208 Staffa di montaggio estendibile
Guida rapida: Trasmettitore di portata e livello Rosemount 1208 Staffa di montaggio standard
Guia de início rápido: Transmissor de nível e vazão Rosemount 1208 Suporte de montagem expansível
Guia de início rápido: Transmissor de nível e vazão Rosemount 1208 Suporte de montagem padrão
Guia de início rápido: Transmissor de nível e vazão Rosemount 1208A
Guia de início rápido: Transmissor de nível e vazão Rosemount 1208C
Краткое руководство по запуску: Измерительный преобразователь уровня и расхода Rosemount 1208C
Краткое руководство по запуску: Уровнемер и расходомер Rosemount 1208
Краткое руководство по эксплуатации: Уровнемер и расходомер Rosemount 1208A
Recommended |
Item Type
|
Mounting Bracket
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Mounting Bracket
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Flange
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Flange
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Flange
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Flange
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Flange
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Flange
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Flange
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
Item Type
|
Flange
|
Measurement Type
|
Level Measurement
|
Product Type
|
Accessories
|
Family
|
Level Measurement
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.