Rosemount™ 3051HT Hygienic Pressure Transmitter and 1199 Seal

Specifications

Rosemount™ 3051HT Hygienic Pressure Transmitter
Warranty
Up to 5-year limited warranty
Rangedown
Up to 100:1
Communication Protocol
4-20 MA HART®, FOUNDATION™ fieldbus, PROFIBUS® PA
Measurement Range
Up to 800 psig (55,7 bar) gage
Up to 150 psia (10,3 bar) absolute
Process Wetted Material
316L SST mechanically polished and electropolished to Ra < 15 μ-in. (0.38 μ-m)
Diagnostics
Basic Diagnostics, Process Alerts, Loop Integrity Diagnostics, Plugged Impulse Line Diagnostics
Certifications/Approvals
3A, EHEDG, ASME-BPE, see full specs for complete list of certifications
Wireless Update Rate
1 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Wireless Range
Internal antenna (225 m)
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications

Features

Rosemount™ 3051HT Hygienic Pressure Transmitter
  • Offers best-in-class performance of 0.065% of span, 100:1 rangedown, and 5-year stability, with batch repeatability up to ±0.02% upper range limit for 60 batches
  • Polished stainless steel housing is free of voids and crevices to ensure easy cleaning and withstand washdown conditions (IP66/68 rated) for long term performance and durability
  • Connects to various industry standard sanitary fittings including Tri-Clamp, Varivent, and DIN 11851 connection styles, see full specs for complete list of options
  • Application specific configuration allows you to transform your pressure transmitter into a level transmitter with volume calculations
  • Bluetooth® wireless connectivity unlocks a far simpler process to perform maintenance and service tasks without the need for a physical connection or separate configuration tool
  • The graphical, back-lit display allows for easy operation in 8 different languages in all lighting conditions
  • Loop Integrity and Plugged Impulse Line diagnostics detect electrical loop issues and plugged impulse piping before it impacts the quality of the process for increased safety and reduced downtime
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools
  • Meets 3-A, EHEDG and ASME-BPE standards to meet industry-specific requirements
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations

Documents & Drawings

Rosemount™ 3051HT Hygienic Pressure Transmitter
Rosemount™ 1199 Diaphragm Seal System