Rosemount-P-8600-Utility

Rosemount 8600 Utility Vortex Flow Meters

Product Description

The Rosemount 8600 Vortex flow meter is optimized for general purpose flow metering and utility applications including clean fluids and steam flow. The 8600 Vortex meter offers enhanced reliability and simplified maintenance with superior vibration immunity without any moving parts. Installation is easy with no impulse lines or zeroing required and internal verification of both the electronics and sensor add enhanced process insight.

Products

Search
1-7 of 7 results for Products

Specifications

Flow Meter Accuracy
± 0.75% of volumetric rate for liquids
± 1% of volumetric rate for gas and steam
± 2% of rate for mass flow on steam using 8600 MultiVariable (MTA option)
Turndown
30:1
Output
4-20 mA with HART® 5
4-20 mA with HART® 5 and scalable pulse output
Wetted Material
Stainless Steel – CF3M & CF8M
Flange Options
ANSI Class 150 and 300
DIN PN 10 and PN 40
Process Temperature Limits
-58°F to 482°F (-50°C to 250°C)
Temperature Sensor Range Using 8600 MultiVariable (MTA option)
-40 to 800°F (-40 to 427°C)
Line Size
1 to 8-in; 25 to 200 mm

Features

  • Ensure reliability and cut costs with no moving parts to repair or maintain
  • Eliminate impulse lines and plugging issues with inline technology
  • Simplify installation with no impulse lines or field calibration or zeroing required
  • Cover a broad span of flow rates with wide rangeability
  • Electronics verification enables simplified troubleshooting
  • Perform easy maintenance with replaceable sensors
  • Remote mount electronics offered for easy access

Documents & Drawings