No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Paine-P-215-01-080 Temperature Sensor

Paine™ 215-01-080 Series, Surface, Temperature Sensor

Product Description

The Paine 215-01-080 Series, Surface, Temperature Sensor is a platinum, resistance temperature detector (RTD) probe designed for high temperatures up to 482 °F (250 °C). Engineered as a compact and corrosion-resistant sensor, this RTD probe features long-term performance with reliability, stability and repeatability. These sensors provide accuracy and rapid response times and are well-suited for critical surface temperature measurements of machinery and process equipment.

Specifications

Temperature Range
-4 to 482 °F (-20 to 250 °C)
Warranty
1 year
Materials of Construction
Hex Header: Inconel X750. Case: Inconel 718, UNSN07718, solution annealed and aged to Rockwell C40 maximum
Pressure Port/Fitting
1 /4 -20 UNC-2A
Certifications/Approvals
None

Features

  • Sensor withstands corrosion and oxidation in harsh and extreme environments for durability
  • Fast response times produce precise measurement data for improved efficiency
  • Offered in 0.515-in. maximum diameter package for a very small form factor
  • Long-term stability and accuracy provides reliable and consistent measurement performance
  • Customizable sensor options available for fit-for-use designs

Documents & Drawings