No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-N551

Fisher™ Type N551 Snappy Joe™ Emergency Shutoff Valves

Product Description

Type N551 Snappy Joe Emergency Shutoff Valves are intended for in-line use on LP-Gas or Anhydrous Ammonia (NH3) service. The valves may be installed on both ends of transfer hoses where the hose connects the bulk plant piping to the bobtail, transport, or tank car. They provide a quick way of automatically shutting off gas flow in the event of a hose rupture. A fusible element in the latch melts if the temperature reaches 212°F / 100°C, allowing the valve to self-close.

Features

  • Operational Ease
  • Cable Release
  • Rugged Construction
  • High-Flow Capacity
  • Fusible Element
  • Soft Seat
  • Ease of Service
  • Pneumatic Operation

Specifications

Body Sizes and End Connection Style
1-1/4, 2, and 3-inch FNPT
Maximum Inlet Pressure
400 psig / 27.6 bar WOG
Temperature Capabilities
-20 to 160°F / -29 to 71°C

Documents & Drawings