No image available
No image available
Your request is being processed.
Emerson-P-ControlWave Designer

ControlWave® Designer

Product Description

ControlWave Designer allows engineers the flexibility to choose the most appropriate controller hardware system without the necessity of learning a new programming language for each platform. The flexibility of IEC61131-3 further allows each manufacturer to augment the basic set of functions with product-specific high-level functions to take maximum advantage of their products' distinguishing capabilities, yet strictly adhere to the IEC 61131-3 standards.

Documents & Drawings

Features

  • Average, compare, and totalize
  • Scheduling and sequencing
  • PID and lead/lag
  • AGA gas flow and liquids calculations
  • Alarming and historical storage
  • File handling