No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
DeltaV-P-SE4504

DeltaV™ Thermocouple / mV Terminal Block

Product Description

The Thermocouple / mV Terminal Block is specially designed for the usage with the Thermocouple / mV CHARM. The Thermocouple / mV Terminal Block has fixed key positions to prevent a mismatch in the field and can only be ordered as an Assembly with the Thermocouple / mV CHARM.

Specifications

Number of Connections
2 Screw Cage terminals 0.32-2.5 mm2 / 22-14 AWG
Strip Length
7 - 9 mm / 0.2- 0.36 in.
Maximum Current
25 mA max. at 5 V DC max.
Color
Black

Documents & Drawings

Features

  • All CHARMs meet ISA 71.04-1985 severity level G3 (harsh) corrosion specifications