Branson-P-GL-300

Branson GL-300 Laser Welder

Product Description

The Branson GL Laser platform provides low volume, high mix manufacturers with greater production capability, without compromising product quality or performance. The GL-300 is a highly flexible quasi simultaneous plastic joining solution, designed to deliver efficient high-quality welds in a wide range of applications and help manufacturers to increase production efficiency.

Specifications

Overall dimensions
2480 mm H x 1405 mm W x 1160 mm D
Laser unit power
300 Watts @1080 nm
Weight
1500 kg
Welding area
300 mm x 300 mm
User interface
Industrial PC / resistive 12” colour display / screen resolution 1024 x 768

Features

  • 300-Watt laser unit power source to support greater material combability
  • Adjustable spot size (0.5 mm – 1.57 mm) supports different application requirements
  • Adjustable power source height for products of varying size
  • Range of welding modes for different production requirements; continuous mode for high volume production and moderate mode (pulse) for delicate products
  • Local, rapid-response technical expertise and repair service supported by Branson’s worldwide network of facilities