Branson-P-Bransonic MH1800

Branson Bransonic® MH Mechanical Bath 1800

Product Description

With the Bransonic® MH Ultrasonic bath, you get the added benefit of heat coupled with the durability and performance of our flagship ultrasonic bath.

Specifications

Overall Size
10"l x 12"w x 11.5"d
Tank Size
6"l x 5.5"w x 4"d
Weight
7 lbs
Frequency
40 kHz

Features

  • Heated Cleaning - up to 69°C/156.2°F
  • 60-minute Mechanical Timer (can be set to run continuously)
  • 40kHz Industrial Transducers
  • Tower Control Panel
  • Built-in Pour Drain (½ & ¾ gallon) or Side Mounted Drain

Documents & Drawings