No image available
No image available
Your request is being processed.
AVENTICS-R412006283

AVENTICS™ Filling unit, electrically operated, Series AS2-SSU R412006283

kr2,953.00
QuickShip QuickShip
QTY:

Product Description

AS2-SSU-G038-024

Specifications

Activation
Electrically
Nominal flow Qn
1300 l/min
Compressed air connection
G 3/8
Working pressure min.
2.5 bar
Working pressure max
10 bar
DC operating voltage
24 V
Sealing principle
soft seal
Pilot
Internal
Connection type
Pipe connection
Parts
3/2-directional valve, Filling valve
Can be assembled into blocks
Can be assembled into blocks
basic valve with electrical connector
Basic valve with pilot valve
Type
Poppet valve
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air, Neutral gases
Max. particle size
25 µm
Compressed air connection, exhaust
G 1/4
Nominal flow Qn 1 to 2
1300 l/min
Nominal flow Qn 2 to 3
380 l/min
Operating voltage
24 V DC
Power consumption DC
2 W
Duty cycle
100 %
Connector standard
ISO 15217
Protection class with connection
IP65

Features

  • This modular versatile series allows to combine a huge range of different functions
  • The compact dimensions save space
  • Reduced energy consumption
  • Lightweight
  • Easy-to-use design
  • Reliable and safe due to dedicated safety components
  • Simple assembly and low maintenance efforts

Documents & Drawings