No image available
No image available
Your request is being processed.
AVENTICS-R412000224

AVENTICS™ 5/3-directional valve, Series CD12 R412000224

kr6,117.00
QuickShip QuickShip
QTY:

Product Description

CD12-5/3EC-DO-024DC-I-G012-G012-EN175301

Specifications

Activation
Electrically
Switching principle
5/3
Version
Exhausted Center
Compressed air connection output
G 1/2
Working pressure min.
3 bar
Working pressure max
10 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
with detent, without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Electrical connection number of poles
3-pin
Actuating control
Double Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
30 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Return
With spring return
Control pressure min.
3 bar
Control pressure max.
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
50 °C
Min. medium temperature
-15 °C
Max. medium temperature
50 °C

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings