No image available
No image available
Your request is being processed.
AVENTICS-5802680000

AVENTICS™ Intermediate plate for separate air supply, ports 2 and 4 on bottom 5802680000

kr705.00
QTY:

Product Description

SUB BASE 580-268 G 3/8

Specifications

Type
Base plate
Type
Intermediate plate for separate air supply
Direction of pneumatic port (1)
Down
Compressed air connection 1
G 3/8
Direction of pneumatic port (2,4)
Down
Compressed air connection 2 / 4
G 3/8
Direction of pneumatic port (3,5)
Down
Exhaust type
Ports separated
Exhaust (3,5)
uncollected exhaust
Direction of pneumatic port (14)
Down
Compressed air connection 14
G 1/8
Port
G 3/8
Frame size
ISO 2
Standards
ISO 5599-1
Working pressure min.
-1 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Medium
Compressed air
Max. number of valve positions
1
Weight
0.52 kg
Material base plate
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings