No image available
No image available
Your request is being processed.
AVENTICS-5724500920

AVENTICS™ 3/2-directional valve, Series CD12 5724500920

kr5,258.00
QuickShip QuickShip
QTY:

Product Description

CD12-3/2NC-SR-024DC-I-M022-M022-EN175301

Specifications

Activation
Electrically
Nominal flow Qn
4000 l/min
Switching principle
3/2
Version
NC/NO
Compressed air connection output
M22x1,5
Working pressure min.
2 bar
Working pressure max
16 bar
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Manual override
without detent
Electrical connection type
Plug
Electrical connection size
EN 175301-803, form A
Electrical connection number of poles
3-pin
Actuating control
Single Solenoid
Sealing principle
Soft Seal
Pilot
Internal
Pilot valve width
30 mm
Valve type
Spool valve, positive overlapping
Connection type
Pipe connection
Return
With spring return
Temperature resistance
-25 °C cold-resistant
Control pressure min.
2 bar
Control pressure max.
16 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
50 °C

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings