No image available
No image available
Your request is being processed.
AVENTICS-5710301100

AVENTICS™ 5/2-directional valve, Series CD04 5710301100

kr1,131.00
QuickShip QuickShip
QTY:

Product Description

CD04-5/2XX-DO-G018-G018-G018-S

Specifications

Activation
Pneumatically
Nominal flow Qn
900 l/min
Switching principle
5/2
Actuating control
Double Air Pilot
Compressed air connection output
G 1/8
Connection type
Pipe connection
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Sealing principle
Soft Seal
Valve type
Spool valve, positive overlapping
Control pressure min.
2 bar
Control pressure max.
10 bar
Min. ambient temperature
-15 °C
Max. ambient temperature
65 °C
Min. medium temperature
-15 °C
Max. medium temperature
65 °C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Compressed air connection, exhaust
G 1/8
Compressed air connection pilot exhaust
G 1/8
Standard compressed air connection
according to ISO 228-1
Mounting on manifold strip
P-strip
Weight
0.3 kg

Features

  • Durable design
  • Assembly on base plate
  • Suitable for extreme ambient temperatures
  • Resistant to voltage fluctuations
  • ATEX version available

Documents & Drawings