No image available
No image available
Your request is being processed.
AVENTICS-5510251100

AVENTICS™ Pneumatic timer 5510251100

kr2,920.00
QuickShip QuickShip
QTY:

Product Description

551-025 110

Specifications

Version
NO
Time delay
10 s
Medium
Compressed air
Max. particle size
5 µm
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Logic function
NOT (NO)
Nominal flow Qn
120 l/min
Working pressure min.
1.5 bar
Working pressure max
10 bar
Control pressure min.
1.05 bar
Control pressure max.
7 bar
Throttle
with throttle
Weight
0.125 kg
Housing material
Polyoxymethylene
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings