AVENTICS-1827020248

AVENTICS™ Intermediate flange, Series JP1 1827020248

kr707.48
QuickShip QuickShip
QTY:

Product Description

CM1-JP1-040-M7-B

Specifications

Version
for multi-position cylinders
Piston diameter
40 mm
Housing material
Aluminum

Documents & Drawings