No image available
No image available
Your request is being processed.
AVENTICS-1827020067

AVENTICS™ Sensor mounting, Series CB1 1827020067

kr88.00
QuickShip QuickShip
QTY:

Product Description

CB1-MNI-016-016-SN1-SN2

Specifications

For series
MNI
Cylinders Ø min.
16 mm
Cylinders Ø max.
16 mm
Housing material
Aluminum
Weight
0.02 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings