AVENTICS-1827002302

AVENTICS™ Clevis mounting MP2 1827002302

kr434.17
QuickShip QuickShip
QTY:

Product Description

MP2-KPZ-D32MM

Specifications

For series
KPZ
Piston diameter
32 mm
Swivel bearing Ø
10 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings