No image available
No image available
Your request is being processed.
AVENTICS-1820415049

AVENTICS™ Bellow suction gripper, BSG series 1820415049

kr297.00
QuickShip QuickShip
QTY:

Product Description

BSG-53,0-MQ-G014-EX

Specifications

Min. ambient temperature
-30 °C
Max. ambient temperature
180 °C
Temperature resistance
Heat resistant
Temporary ambient temperature (<30 s) min.
-50 °C
Temporary ambient temperature (<30 s) max.
220 °C
Compressed air connection
G 1/4
external diameter
50 mm
Holding force
51.3 N
Separation force
95 N
Volume
26.25 cm³
Max. curving on object Rmin
75 mm
Abrasion value according to DIN 535 16
180-200 mm³
Hardness according to standard
55 ± 5 Shore A
Connection thread type
External thread
Material connector
Aluminum
Suction unit material
Fluoromethyl silicone
Delivery unit
1 piece
Weight
0.027 kg

Documents & Drawings