No image available
No image available
Your request is being processed.
AVENTICS-P-IS12-PD

AVENTICS™ Series IS12-PD Directional valves

Product Description

The AVENTICS Series S12-PD is an ISO 5599-1, with safety function safe venting and protection against unexpected start-up. Its monostable version with spring return guarantees a default position in case of power failure. It includes a specific ST4 electronic sensor assembled and encapsulated in the valve as well as an electrical connection from A or M12.

Products

Search
1-10 of 32 results for Products
:
kr9,706.44
kr5,730.67
kr9,840.99
kr4,322.14
kr4,460.55
kr4,322.14
kr8,861.72
kr5,829.57
kr5,555.67
kr5,216.78

Features

  • Integrated spool position detection with electronic proximity sensor
  • With internal or external pilot air, optional manual override
  • The dual valve is a safety component in accordance with the Machinery Directive 2006/42/EC and permits usage in categories 3 and 4 in accordance with ISO 13849-1 to achieve a control system performance level (PL) of up to PL = e.

Parts & Accessories

Search
1-10 of 27 results for Parts & Accessories
:
kr71.08
kr91.77
kr224.68
kr282.66
kr282.66
kr328.96
kr348.36
kr389.39
kr485.72
kr533.65

Documents & Drawings