Branson Ultraseal20 Metal Tube Sealer

Product Description

Ultraseal ultrasonic systems hermetically seal copper and aluminum tubes. A one-step operation crimps, seals and cuts off charged tubes in under one second. Systems are suited to automation for high levels of efficiency and productivity.

Specifications

Actuation
Pneumatic
Cooling System
Air
Data Interface
USB, Ethernet
Frequency
20kHz
Input Power
200-250V, 50/60 Hz
Output Power
4000W
Overall Dimensions
227mm x 89mm x 577mm (H x W x L)
Pneumatics Type
5.5 bar (80 psi) clean, dry air
Special Feature
Password protection
Tube Diameter
4mm to 12mm
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy

Features

  • Ergonomic, light-weight design for operation on the assembly line
  • Patented, quick change tooling with multiple weld surfaces for low cost operation
  • Automatic process monitoring ensures each seal falls within preset quality limits of weld power, time and final height
  • Automatic tube measurement to assure proper placement of tubes within the tooling
  • Weld-to-height mode to compensate for tube material variations
  • Various tube sizes may be sealed in any sequence through automatic setup of weld parameters
  • Parallel printer port for data collection and weld graphs
  • RS232 port for computer interfacing and SPC monitoring