No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-Permasense ET310C Corrosion Transmitter

Rosemount™ Wireless Permasense ET310C Corrosion Transmitter

Product Description

Get ongoing visibility of corrosion and erosion trends in real-time with unique ultrasonic sensors that continuously measure pipe thickness. Optimized for use in the chemical industry, the Rosemount ET310C is non-intrusive and battery-powered, allowing for quick and straightforward magnetic installation on any metal. The reliable, accurate wall thickness data delivered via a WirelessHART® network from the Rosemount ET310C to Plantweb™ Insight can help you make better decisions regarding pipe maintenance and replacement.

Specifications

Temperature Range
May be used on metal with a service temperature up to 160 °C (320 °F)
Communication Protocol
WirelessHART®
Battery Life
9 years (BP20E power module)
Certifications/Approvals
Class 1 Div 1 or Zone 0 hazardous location, see full specs for complete list of certifications
Material compatibility
All metals
Measurement Range
Minimum wall thickness: 2mm (0.08")
Maximum wall thickness: Up to 8mm (0.31")
Applicable pipe diameter
Minimum pipe size: NPS2
Maximum pipe size: NPS8
Performance
Metal loss detection capability better than 10 microns (0.5 mil) in real field conditions
Measurement Frequency
Default - every 12 hours; User configurable down to every hour

Features

  • Accurately identify corrosion and erosion trends, avoiding unplanned outages and incidents
  • Perform predictive maintenance and extend runtimes, with the confidence of continuous asset integrity data
  • Maximize asset utilisation and production capacity with real-time asset health information at desk.
  • Works on any metal up to 160 °C (320 °F)
  • Easy, intuitive and non-intrusive installation enables simple retrofit deployment to existing assets
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability

Documents & Drawings