No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-802 Wireless Multi Discrete IO Transmitter

Rosemount™ 802 Wireless Multi Discrete I/O Transmitter

Product Description

The Rosemount™ 802 Wireless Multi Discrete I/O transmitter is the premier choice for high density discrete I/O applications. It is the ideal transmitter for obtaining up to eight discrete I/O points in close proximity to each other, which reduces wiring costs and simplifies installation. With the security and reliability of WirelessHART® technology, this transmitter offers access to discrete points that are not connected to the control system due to wiring costs and lack of I/O. The Rosemount 802 Wireless Multi Discrete Transmitter is hazardous-rated, environmentally protected, and is powered with Emerson 701P SmartPower™ Module or by external 10-30VDC line power.

Specifications

Update Rate
1 second to 60 minutes, user selectable
Input
Eight discrete channels, user configurable to input or output (I/O)
Output Signal
WirelessHART® Protocol
Power Supply
Replaceable, Intrinsically Safe Emerson 701P SmartPower™ Module – Black (ordered separately) or 10-30VDC external power
Housing
Field hardened aluminum enclosure, NEMA® 4X, and IP66 rated
Antenna Type
External (standard and extended range)
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Power Module Life
Up to 7-year life

Features

  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Best price per point solution accepts eight discrete input or output channels
  • All eight channels are user configurable to input or output
  • Device can be used for simple control when outputs are being used or as a simple switch for application flexibility
  • Versatile power options with Emerson 701P SmartPower™ module or 10-30 Vdc external power. SmartPower™ module provides up to seven-year maintenance-free operation and field replacement without transmitter removal.
  • Adaptable device takes input from a variety of non-powered switch types such as pressure, flow, and level switches
  • Momentary inputs are continuously measured between wireless updates
  • Field-hardened enclosure allows for installation close to any process, even in harsh environments and hazardous areas
  • Extended range antenna offers wireless communication for long distance installations
  • Easy, intuitive installation enables a quick method to automate without the cost of wiring

Documents & Drawings

Parts & Accessories

Search
1-1 of 1 results for Parts & Accessories
: