No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-702 Wireless Discrete Dual Input Transmitter

Rosemount™ 702 Wireless Discrete Dual Input Transmitter

Product Description

The Rosemount™ 702 Wireless Discrete Dual Input Transmitter is a cost-effective and installation-ready device that provides two inputs. With the security and reliability of WirelessHART® technology, this transmitter offers access to discrete points that are not connected to the control system due to wiring costs and lack of I/O. Commonly used as a repeater, this device also provides personnel access awareness and can be used for monitoring safety showers and eye wash stations.

Specifications

Update Rate
1 second to 60 minutes, user selectable
Power Supply
Replaceable, intrinsically safe lithium-thionyl chloride power module with PBT polymer enclosure
Housing Material
Low-copper aluminum, or stainless steel
Antenna Type
External (WK option) antenna: Maximum of 10mW (10 dBm) EIRP; Extended range, External (WM option) antenna: Maximum of 18 mW (12.5 dBm) EIRP; High Gain, Remote (WN option) antenna: Maximum of 40 mW (16 dBm) EIRP; Remote (WJ option) antenna: Maximum of 17 mW (12.3 dBm) EIRP
Display/Interface
Optional

Features

  • Installation-ready device enables access to discrete points that are not connected to the control system
  • Offers application flexibility, including repeater and monitor for safety showers and eye wash stations
  • Engineered for discrete dual switch input with logic for limited contact and opposing contact applications
  • Momentary inputs are continuously measured between wireless updates
  • WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
  • Easy, intuitive installation enables a quick method to automate without the cost of wiring
  • SmartPower™ solutions provide up to 10-year maintenance-free operation and replacement without transmitter removal

Documents & Drawings