Bettis PressureGuard Hydraulic Wellhead Protection System

Product Description

The PressureGuard Wellhead Protection System is an hydraulic ESD system designed for reliable valve shutdown on production wellheads and Christmas trees.

Features

  • Adaptable for use with SCADA systems
  • Provides reliable valve operation when external power source is undependable or unavailable
  • Adaptable to quarter-turn or linear operated valves
  • Modular design for easy maintenance

Specifications

Power Source
Hydraulic
Product Type
Accessories
Actuation
Linear
Certifications
This product is only intended for use in large-scale fixed installations excluded from the scope of Directive 2011/65/EU on the restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).
Control Type
On/off
Valve Type
Gate

undefined