Asco-26790013

ASCO™ 26790013

kr16,112.33
QuickShip QuickShip
QTY:

Product Description

POPPET VALVE READY FOR SOLENOID 4/2 267 (DP) SUBBASE MOUNTED G 1 REFERENCE : G/DM/DP 405

Specifications

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
520.23 / 450.00
Function
4/2 (4 way)
Pipe/Port Type & Size
G 1 (ISO 228/1)
Product Type
Pneumatic Valve
Valve Actuation
Pneumatic - Air Pilot
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
2 - 10 bar
Product Weight
4.30 kg
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 60 °C
Orifice Size
40 mm
Function
4/2 (4 way)
Sealing Material
NBR
Media Type
Air
Min - Max Operating Pressure (Air)
2 - 10 bar

Documents & Drawings