Asco-P-L145

ASCO™ Series L145 General purpose solenoid valves

Product Description

ASCO Series L145 general purpose valves are designed to control water, air, inert gases, steam and non-aggressive fluids. These valves can be used for wide range of industrial applications. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-3 of 3 results for Products
:
ASCO™ L145R2-Z534A G1x18,5 V24/50Hz
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP65
Coil Class
H
Flow (Cv)
8
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP65
H
8
QuickShip
kr2,677.01
ASCO™ L145R2-Z614A G1/2x10 V24/50Hz
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP65
Coil Class
H
Flow (Cv)
2
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP65
H
2
QuickShip
kr1,460.08
ASCO™ L145R4-Z534A G3/4x16 V24/50Hz
Actuation
Solenoid - Pilot Operated
Certifications
CE
IP65
Coil Class
H
Flow (Cv)
4
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Pilot Operated
CE
IP65
H
4
QuickShip
kr1,886.77

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Pilot operated
Function
2 way - 2/2 Normally Closed
Pipe / Port Size
3/8 "; 1/2 "; 3/4 "; 1 "
Port Type
G ISO228/1-G BSPP
Maximum allowable pressure (PS)
G3/8 and G1/2: 16 bar; G3/4 and G1: 9 bar
Fluid temperature
+60°C +170°C
Max viscosity
5°E (~37 cStokes or mm2/s)
Sealing
Reinforced PTFE (Polytetrafluorethylene)

Features

  • Diaphragm valve, pilot operated, having full orifice.
  • Suitable to shut off liquid and gaseous fluids
  • Particularly suitable to shut off overheated water and steam

Documents & Drawings