Asco-P-214

ASCO™ Series 214 Gas Shutoff Valves

Product Description

The ASCO Series 214 gas shutoff valves are specifically designed for on-off control of fuel gas in commercial and industrial gas burners. Their unique double-disc design with over travel provides redundant sealing for leak-tight shutoff on pilot or main gas lines. A double-solenoid gas train provides an exceptionally small footprint for space constrained applications. The valves are ideal for natural gas fired boilers, furnaces, grain dryers, kilns, gas generators and commercial kitchen/cooking equipment.

Specifications

Valve Actuation
Solenoid
Body Material
Aluminum
Media
Air, Inert Gas, Liquid Propane Gas, Natural Gas
Pipe / Port Size
¾ "; 1 "; ¼ "; ½ "; 2 "; ½ "; 3 "; ½
Port Type
NPT
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From 4.4CV (3.7Kv) to 103CV (88Kv)
Voltage
110 AC;12 DC;120 AC;120 DC;220 AC;230 AC;24 AC;24 DC;240 AC;240 DC;48 DC;480 AC | 50/60
Max Differential / Max Operating Pressure
5 to 50 PSI
Operating Environment
Hazardous, Indoor, Outdoor

Features

  • Low pressure drop and extremely high flow capacity make the valve ideal in low gas supply pressure applications and locations
  • Fully certified by UL, CSA, and FM as a safety shut-off valve
  • Proof of closure switch & visual indication switch meets agency/code requirements for an electrical interlock of valve closed position
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Broad ambient range of -40°F to 140°F is ideally suited for frigid and hot environments
  • Optional NPT threaded end-connector kit allow direct piping that simplifies installation and maintenance
  • Silicon-free constructions are available for painting/finishing applications
  • Most constructions available on ASCO SameDay or 5Day shipping program to keep production lines running smoothly
  • Watertight & corrosive-resistant Type 4X coil enclosure for all constructions

Documents & Drawings