Continuous Liquid Chromatography Systems are designed for continuous separation and purification of bio-engineered products like proteins, antibodies, DNA and viruses. pH measurement plays an important role in downstream processing of these products. Controlling the pH of the mobile phase of the chromatograph to the value determined during method development will change the ionization state of the analyte, strengthening the interaction between the analyte and stationary phase and leading to enhanced retention and selectivity. Extremes in pH of the mobile phase can cause degradation of the stationary phase and chromatograph column. The system’s wetted components must be able to withstand clean-in-place (CIP) and steam-in-place (SIP) cycles, which can stress a pH sensor with high heat and caustic. The Rosemount Hx338+ pH Sensor features a pressurized reference junction that works to maintain a drift-free pH signal and fight poisoning ions, even after numerous sterilization cycles.
The Rosemount Hx338+ Steam Sterilizable & Autoclavable pH Sensor provides the biotechnology and pharmaceutical industries with a unique pre-pressurized pH reference technology. The pre-pressurized reference stops contamination between batches by not allowing the process to leak into the pH sensor. The pH reference also features a triple barrier junction which works to maintain a drift-free pH signal and fight poisoning ions (i.e., sulfides, proteins, or sugars), even after numerous sterilization cycles.
The Rosemount 1058 Dual Channel Transmitter provides confident liquid analysis measurement in a wide range of industrial, municipal and commercial applications. It is a 4-wire powered device that provides multi-parameter liquid analysis for digital and analog sensors, including inputs from pH/ORP sensors, ISE, flow, current, conductivity sensors (contacting and toroidal), turbidity sensors and amperometric sensors (dissolved oxygen, chlorine and ozone).
The Rosemount 1056 Transmitter offers single or dual sensor input with an unrestricted choice of dual measurements, reducing the cost per loop and saving panel space. This multi-parameter liquid analysis transmitter offers a wide range of measurement choices, including differential conductivity, dual oxygen and many other combinations supporting most industrial, commercial and municipal applications. The modular design of the transmitter allows signal input boards to be field replaced making configuration changes easy.
The Rosemount 1066 Single Channel Transmitter supports continuous measurement of one liquid analytical input - pH sensor, conductivity sensor, chlorine sensor, dissolved oxygen sensor or ozone sensor. The design supports easy internal access and wiring connections. The large display gives excellent visibility for live measurements and displayed parameters. Conveniently, live process values are always displayed during programming and calibration routines.