Reboilers are essential for providing the necessary heat to generate vapor in distillation columns. Accurate level measurement is critical for maintaining the correct liquid level in the reboiler, which significantly impacts reliability, energy efficiency, and safety.
In this application reliability is paramount, as heat exchangers are the second largest cause of slowdowns or shutdowns in the refining industry. Precise level control ensures optimal reboiler operation despite high temperatures, allowing for efficient heat transfer and maintaining distillation quality at the top of the column.
Safety is also a major concern. Reliable level measurement ensures the heating coils are always covered with liquid, preventing overheating incidents that could lead to equipment damage or hazardous situations.